Code
Live Chat
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
Rollenbau
Description
HB - Heat resistant
Bill of material
125 HB 15
ORDERNO
Article-number
125 HB 15
WDAB
Wheel-Ø A x width B
125x37
LC
Load capacity
100 kg
HW
Hub width
47 mm
FL
Fixing length
47 mm
WB
Wheel bearing
Steel-roller bearing
BD
Bore diameter
15 mm
Preview - Generation
Преглед
Quotation
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси